Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 12 Male -C+PE
Bill of material
HARTING 09151123021
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09151123021
DESCSHORT
Short Description
Inserts, Crimp termination, Male, Polyamide (PA), Grey, Rated current: ‌8 A, Contacts: 12, PE contact, Conductor cross-section: 0.08 ... 1.5 mm²
DESCLONG
Long Description
Inserts, Crimp termination, Male, Polyamide (PA), Grey, Rated current: ‌8 A, Contacts: 12, PE contact, Conductor cross-section: 0.08 ... 1.5 mm²
MANUTYPEDESC
Manufacturer Type Description
M23 12 Male -C+PE
SUPPLIERALTNO
Alternative product number
09 15 112 3021
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB499
Rated surge voltage
2.5 kV
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
1.5 mm²
AAB789
max. connectable conductor cross-section multiple wire
1.5 mm²
AAB935
min. connectable conductor cross-section
0.08 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.08 mm²
AAC049
PE connection present
No
AAF726
rated current
8 A
AAO742
Brand
Circular connectors
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
500
AAT080
Pole number
12
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
BAC676
Max. line cross section, flexible
1.5 mm²
BAC739
Min. line cross section, flexible
0.08 mm²
BAH005
rated voltage
200 V
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models