Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 PFT SD F D-cod 4-pole crimp flange
Bill of material
HARTING 21038812427
MANUID
Product number of the Manufacturer
21038812427
PREVIEW
Preview
DESCSHORT
Short Description
Cable connector, Panel feed through, for rear mounting, Female, D-coding, Crimp termination, Liquid crystal polymer (LCP), Contacts: 4
DESCLONG
Long Description
Cable connector, Panel feed through, for rear mounting, Female, D-coding, Crimp termination, Liquid crystal polymer (LCP), Contacts: 4, Conductor cross-section: 0.13 ... 0.82 mm², Rated current: ‌4 A, Zinc die-cast, Screw locking, PushPull, Degree of protection: IP65 / IP67, mated condition
MANUTYPEDESC
Manufacturer Type Description
M12 PFT SD F D-cod 4-pole crimp flange
SUPPLIERALTNO
Alternative product number
21 03 881 2427
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB373
Type of interlock
Threaded joint, Push pull
AAB408
Design of housing
for rear mounting
AAB935
min. connectable conductor cross-section
0.130 mm^2
AAC076
Coding (head 1)
D-coded
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-101
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
500
AAW082
max. connectable conductor cross-section
0.820 mm^2
AAW338
Manufacturer product designation
M12 PFT SD F D-cod 4-pole crimp flange
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Zink
BAD993
screened
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models