Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Grasscalm
Description
Distance marker
Bill of material
Entfernungsmarkierung-350-B
ARTIKELNUMMER
Article Number
1310
LOD
Level of Development
COL
Color
GRASSINSTALDE
GRASSCALM Installation DE
Info DE
GRASSINSTALEN
GRASSCALM Installation EN
Info EN
GRASSESHOPDE
GRASSCALM eShop DE
Info DE
GRASSESHOPEN
GRASSCALM eShop EN
Info EN
AUSSENMASSE
Outside dimensions
41x41x8 cm
MATERIAL
Material
PP
RASENBREITE
Lawn width
7 cm
GEWICHT
Weight
550 g
GEEIGNETFUR
Suitable for
Show distance
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ZinCo
    Sedum sprouts
    Grasscalm
    Artificial lawn blockade round LR-34
    Dorma
    Door DORMA ITS96-Concealed-door-closer 2-Leaf
    WAGO
    281-107 - 2-conductor ground terminal block, 4 mm², lateral marker slots, for DIN-rail 35 x 15 and 35 x 7.5, CAGE CLAMP®
    Zueblin
    Zueblin excavator
Previews
3D
Dimension
2D
Download CAD models