Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
Clamped EBMXB Series - Explosionproof Circuit Breakers
Bill of material
EBMX1B-W015
PN
Part No.
EBMX1B-W015
SERIES
Series
EBMX
FUNCTION
Function
Breaker
BM
Breaker Manufacturer
BT
Breaker Trip
ES
Enclosure Size
Size 1
A
22.080 Inch
B
15.970 Inch
C
18.040 Inch
D
12.210 Inch
E
17.130 Inch
F
6.000 Inch
G
G drilled & tapped
2 NPT
G1
G w/reducer
1.5 NPT
J
3.120 Inch
K
3.010 Inch
W
Weight
80 lbs
LOD
Level of Detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models