Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
600000330 - CMSI.COM CAB-S NON EQUIPE CFV3
Bill of material
600000330 - CMSI.COM CAB-S NON EQUIPE CFV3
REF
Reference
600000330
LODLEVEL
Level of details
MAT
Cabinet material and color
Front face : RAL 7021, cabinet : 7015
D
Dimensions (LxHxP)
492 x 355 (8U) x 162 mm
P
Weight
16,5 (with batteries) kg
IP
30
INST
Installation
On wall
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1
cie power supply
/
PSU1BAT
Batteries for detection power supply
/
PSU1E
Power consumned at the primary cie power supply
/ VA
PSU2
CMSI power supply
/
PSU2BAT
Batteries for CMSI power supply
/
PSU2E
Power consumned at the primary CMSI power supply
/ VA
DIS
Display / Size
8 lines of 40 characters
TEC
Technology
Addressable and conventional
ZD
Number of detection zones
0 (capacity can be extended to 64 with additional equipments)
AD
Number of addresses / points
0 (capacity can be extended to 256 with additional equipments)
ZA
Number of evacuation zones
0 (capacity can be extended to 64 AZ ERP / 256 AZ IGH with additional equipments)
F
Number of fire protection functions
0 (capacity can be extended to 256 with additional equipments)
NET
Networkability
Yes (optional equipment)
REM
Remote cabinet
Yes (optional equipment)
PRINT
Printer output
Yes
MOD
Modem
External
TEMPOP
Operating temperature
-5 up to +40 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
93 % without condensation %
NFC
NF SSI certification number
CMSI 093 A
CEDOP
CE DPC/ RPC or DOP
/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models