Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
AGRO
Description
9909.05 - Screw-down cover with metal screws
Bill of material
9909.05
CNSORDERNO
Art. No.
9909.05
BZ
Designation
Screw-down cover with metal screws, 130x130 mm
LOD
Level of detail
L
Length
130 mm
B
Width
130 mm
H
Height
3.5 mm
F
Color
RAL 9010
S
Number of metal screws
4 ST
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV beständig
ENO
E-No.
155 910 508
CNSMASSEXACT
Individual net weight
48.000 g
CNSEAN
EAN-Code
7611614039510
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Screw-down cover For flush mounting junction boxes 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9908.01, 9908.01.21, 9908.21 Length x Width x Height: 130 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Number of Metal Screws: 4 Article number: 9909.05 / E-No.: 155 910 508
ETIM40
ETIM 40
EC002656