Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9459-03 - Fire prot. box sealing system DS 90
Bill of material
9459-03
CNSORDERNO
Art. No.
9459-03
BZ
Type
Fire prot. box sealing system DS 90
LOD
Level of Details
FRASLOCH
Cut hole Ø
74 mm
MINW
Min. wall thickness
100 mm
LF
Cable entries
Maximum population (Inner diameter 40 mm)
ETAZ
ETA approval
ETA-14/0159
VKFZ
VKF approval
21046
ENO
E-Nummer
121 819 008
CNSMASSEXACT
Individual net weight
149.5 g
CNSVOLUMEEXACT
Single volume
0.54 l
CNSEAN
EAN-Code
4013456536289
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models