Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9320-11 - Installation housing ThermoX® LED
Bill of material
9320-11
CNSORDERNO
Art. No.
9320-11
BZ
Type
Installation housing ThermoX® LED, for lmnrs CO up to Ø 70mm, ET up to 85mm, Housing dimensions Ø 74 x 95 mm
LOD
Level of Details
T
Depth
95 mm
FSEB
installation from front, cut hole Ø
74 mm
MAXD
max. ceiling exit (DA) Ø
70 mm
MAXE
max. installation depth for the LED luminaires
85 mm
MAXL
max. lamp output
9 Watt
LSF
Cable entries
3 mm
CNSMASSEXACT
Individual net weight
50.6 g
CNSVOLUMEEXACT
Single volume
0.775 l
CNSEAN
EAN-Code
4013456545779
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models