Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9073-78 - Junction box Ø 120 mm
Bill of material
9073-78
CNSORDERNO
Art. No.
9073-78
ENO
E-Number
155114029
BZ
Type
Cavity wall junction box Ø 120 mm, halogen-free, with cover
LOD
Level of Details
INFOTEXT
Infotext
T
Depth
65 mm
FR
Cut hole Ø
120 mm
K
For terminals up to
4 mm2
AO20
Break-out openings Ø 20 mm
4
AO25
Break-out openings Ø 25 mm
2
CNSMASSEXACT
Individual net weight
45.1 g
CNSVOLUMEEXACT
Single volume
1.09 l
CNSEAN
EAN-Code
4013456221314
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models