Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9069-76 - Cavity wall, one-gang junction box
Bill of material
9069-76
CNSORDERNO
Art. No.
9069-76
BZ
Type
Cavity wall, one-gang junction box, sound insulation, Ø 68 mm, halogen-free
LOD
Level of Details
T
Depth
61 mm
FL
Cut hole Ø
68 mm
FUR
For panel thicknesses up to
40 mm
LF
Cable entries of up to Ø 11.5 mm
6
M25
Tube entries up to M25
2
VPE
Support connectors for each package
5
CNSMASSEXACT
Individual net weight
35 g
CNSVOLUMEEXACT
Single volume
0.525 l
CNSEAN
EAN-Code
4013456547957
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models