Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
8008081 - 2-Way Splitter, Y-Splitter without Cable, Male Connector — 2 × Female Connectors
Bill of material
8008081
BMENB
Product number of the Manufacturer
8008081
DESCSHORT
Short Description
2-Way Splitter, Y-Splitter without Cable, Male Connector — 2 × Female Connectors
DESCLONG
Long Description
2-Way Splitter, Y-Splitter without Cable, Male Connector — 2 × Female Connectors, Voltage 50 V, Rated voltage [Umax] 50 VDC / 60 VAC
EAN
4047106094836
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
Y-FS4M12-2AL-SKP3
P2
5004888
P3
AG04417
P1U
P8
M8-3-K
P2U
P9
8005362
CADMODEL
P10
CAD00262
P1
M12A-S
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink