Catalog navigation
CAD Model seçimi
Uygun ürünler: 16
HELP_VARIABLE
Company
WAGO
Description
771-9994/006-101 to 771-9994/006-802 - pre-assembled interconnecting cable, Eca, Socket/plug, 4-pole, Cod. A, H05VV-F 4G 1.5 mm²
Bill of material
771-9994/006-402
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1.5 mm²
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
4
HOEHE
Height
13.90 mm
BREITE
Width
37.00 mm
L1
Length
mm
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-44-06-04
ECLASS81
eCl@ss 8.1
27-44-06-04
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir