Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
753 - Zwischenstück für 752 (Econ Quadra)
Bill of material
753
CNSORDERNO
Art. No.
753
BZ
Type
Flush-mounting, Q-range ECON® conn. pce., Standard comb. distance 71 mm
LOD
Level of Details
L
Length
60 mm
B
Width
11 mm
T
Depth
50 mm
CNSMASSEXACT
Individual net weight
4.6 g
CNSVOLUMEEXACT
Single volume
0.226 l
CNSEAN
EAN-Code
5412222355205
INFOTEXT
Infotext
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models