Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
6HPR Dust.cov w/ screw for Housing IP54
Bill of material
HARTING 74094000654110
MANUID
Product number of the Manufacturer
74094000654110
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 6 B, Screw locking, Stainless steel
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 6 B, Screw locking, Stainless steel, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP54
MANUTYPEDESC
Manufacturer Type Description
6HPR Dust.cov w/ screw for Housing IP54
SUPPLIERALTNO
Alternative product number
74 09 400 0654 110
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB373
Type of interlock
Screw
AAC108
Degree of protection (IP), mounted
IP54
AAO057
Product type
6HPR Dust.cov w/ screw for Housing IP54
AAO742
Brand
Han® HPR
AAP798
Application standards
IEC 61984
AAS461
Size
6 B
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 6 B, Screw locking, Stainless steel, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP54
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 6 B, Screw locking, Stainless steel
BAA039
max. operating ambient temperature
125 °C
BAA351
color
Black
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA), Fibre-glass reinforced
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part