Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
690000006 - COFFRET S DEPORTE
Bill of material
690000006 - COFFRET S DEPORTE
REF
Reference
690000006
LODLEVEL
Level of details
MAT
Cabinet material and color
Front face : RAL 7021, cabinet : 7015
D
Dimensions (LxHxP)
492 x 355 (8U) x 162 mm
P
Weight
16,5 (with batteries) kg
IP
30
INST
Installation
On wall
NFC
NF certification number
NA
CEDOP
CE DPC/ RPC or DOP
NA
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models