Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
66630095022777
Bill of material
HARTING 66630095022777
MANUID
Product number of the Manufacturer
66630095022777
DESCSHORT
Short Description
Bus interface, MVB/WTB interface, Cage-clamp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9
DESCLONG
Long Description
Bus interface, MVB/WTB interface, Cage-clamp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9, Conductor cross-section: 0.08 ... 0.5 mm², Copper alloy, Noble metal over Ni, Mating side
MANUTYPEDESC
Manufacturer Type Description
66630095022777
SUPPLIERALTNO
Alternative product number
66 63 009 5022 777
DELTIME
Delivery Time
40
AAB754
Contact design
Socket
AAO742
Brand
D-Sub
AAT080
Pole number
9
BAB392
certificate/approval
0
BAG975
degree of protection
IP40
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    66630096039
    HARTING
    66630095222
    HARTING
    66630095222777
    HARTING
    66630096033777
    HARTING
    66630095045
    HARTING
    66630095058
    HARTING
    66630096028777
    HARTING
    66630096040777
Download CAD models
No generation actions are associated with this part