Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
651-02 - ZAK TT piece
Bill of material
6519604646
IN
Item Number
6519604646
LOD
LOD Level
PN
Max. operating pressure
Potable water: 16, Sewage water: 16, Gas: 10 bar
O
Outlet
ZAK 46
H
66 mm
L
125 mm
W
Weight
1.40 kg
MAT
Materials
GJS-400, Hawle epoxy powder coated
MED
Medium
Potable water | Sewage water | Gas
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models