Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
647-00 - Elbow 90° with ZAK® spigot end and ZAK® socket
Bill of material
6473460460
IN
Item Number
6473460460
LOD
LOD Level
PN
Max. operating pressure
16 bar
LO
Lower Outlet
ZAK 46
UO
Upper Outlet
ZAK 46
H
129 mm
H1
95 mm
L
134 mm
L1
105 mm
B
66 mm
W
Weight
1.15 kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; O-Rings: EPDM (water)
MED
Medium
Potable water | Sewage water
NOTICE
Notice
Notice 1: Product numbers for gas on request.
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models