Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
6462 - Swivel elbow ISO fitting 90° ductile iron
Bill of material
5014374
IN
Item Number
5014374
LOD
LOD Level
PE
Ø Pipe
63 mm
TH
Thread
1 1/2 Inch
PN
Pressure Rating
PN16
L
148 mm
E
105 mm
D
ØD
93 mm
W
Weight
2.65 kg
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models