Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HAWLE
Description
646-02 - Rotating push-fit elbow 90° with detachable taper ring and ZAK® spigot end
Bill of material
6466040340
IN
Item Number
LOD
LOD Level
PN
Max. operating pressure
16 bar
O
Outlet
D
d
mm
E
mm
H
mm
H1
mm
L
mm
L1
mm
B
mm
W
Weight
kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Grip ring: POM; O-ring: EPDM
MED
Medium
Potable water | Sewage water
INFO
Additional Information
Delivered with enclosed support liner (POM).
NOTICE
Notice
Notice 1: Product numbers for use with PVC pipes on request.; Notice 2: 'When PE pipes are connected, support liners must be used.
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models