Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
646-00 - Rotating push-fit fitting 90° with ZAK® spigot end and ZAK® socket
Bill of material
6469046460
IN
Item Number
6469046460
LOD
LOD Level
PN
Max. operating pressure
16 bar
LO
Lower Outlet
ZAK 46
UO
Upper Outlet
ZAK 46
H
182 mm
H1
150 mm
L
140 mm
L1
105 mm
B
68 mm
W
Weight
2.00 kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Sealing: EPDM (water)
MED
Medium
Potable water | Sewage water
NOTICE
Notice
Notice 1: Product numbers for gas on request.
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models