Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
643200003 - INTERFACE D'ETAGE IE 3000
Bill of material
643200003 - INTERFACE D ETAGE IE 3000
REF
Reference
643200003
LODLEVEL
Level of details
MAT
Cabinet material and color
/
D
Dimensions (LxHxP)
180 x 130 x 60 mm
P
Weight
/ kg
IP
/
INST
Installation
On Wall
ALIM
Mains power supply range
NA VAC
PSU1E
Power consumned at the primary power supply
/ VA
PSU2BAT
Batteries
NA
DIS
Display / Size
NA
TEC
Technology
NA
ZD
Number of technical alarm zones
NA
TEMPOP
Operating temperature
-5 up to +40 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
93 % without condensation %
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models