Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640200025 - PNS-0001 NEXUS 105 DC
Bill of material
640200025 - PNS-0001 NEXUS 105 DC
REF
Reference
640200025
LODLEVEL
Level of details
MAT
Material
ABS
D
Dimensions (LxHxP or DiamxP)
136 x 136 x 125 mm
P
Weight
700 g
IP
66
IK
/
COLOR
Color
Red
INST
Installation
Surface
ACC
Accessories
/
WIR
Maximum gauge for connection
2.5 mm²
ALIM
Power supply range
10 - 60 V
ISTD24
Average current under command (24V)
24 mA
ISTD48
Average current under command (48V)
24 mA
ACC2
Accoustical signal
64 signals including NF S32001
ACCC
Accoustical level or class of NFS 32001 signal
103 dB 1m
AVC
Vocal signal
No
ACVL
Multilingual vocal message
NA
ACVMOD
Number of vocable configurable modes
NA
VIS
Visual signal
No
VISC
Color of vsiual signal
NA
VISF
Frequency of visual signal
NA Hz
VSCAT
Visual signal category
NA
VSCOUV
Volume covered by visual signal
NA
TEMPOP
Operating temperature
-25 up to +70 °C
TEMPST
Storage temperature
-25 up to +70 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
DS 021 A
CEDOP
CE DPC/ RPC or DOP
0832-CPD-0617
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models