Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
637-00 - Transition fitting DCI pipe / ZAK® socket
Bill of material
6371460400
IN
Item Number
6371460400
LOD
LOD Level
DN
Nominal diameter
40 mm
PN
Max. operating pressure
16 bar
O
Outlet
ZAK 46
D1
d1
56 mm
H
106 mm
L
219 mm
L1
179 mm
B
106 mm
W
Weight
2.80 kg
MAT
Materials
Body / screw ring: GJS-400, Hawle epoxy powder coated; Gasket: EPDM for water; grip ring: POM
MED
Medium
Potable water | Sewage water
NOTICE
Notice
Dimension d1 only valid for cast iron pipe
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models