Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
630140108CS - SON'ECLA BAAS Pr 8B NN
Bill of material
630140108CS - SON'ECLA BAAS Pr 8B NN
REF
Reference
630140108CS
LODLEVEL
Level of details
MAT
Cabinet material and color
ABS
D
Dimensions (LxHxP)
300 x 185 x 65 mm
P
Weight
1 (with batteries) kg
IP
30
IK
03
INST
Installation
Wall
ACC
Accessories
/
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1E
Power consumned at the primary power supply
5 VA
PSU2BAT
Batteries
2 x NIMH / 9V / 170 mAh
DIS
Display / Size
No
TEC
Technology
Conventional
LIGN
Numer of call points lines
8
ZD
Number of zones
8
AC
Accoustical signal
/
ACCC
Accoustical level or class of NFS 32001 signal
/ dB 1m
ACV
Vocal signal
/
ACVL
Multilingual vocal message
/
ACVMOD
Number of vocable configurable modes
/
VIS
Visual signal
/
VISC
Color of vsiual signal
/
VISF
Frequency of visual signal
/ Hz
VSCAT
Visual signal category
/
VSCOUV
Volume covered by visual signal
/
TEMPOP
Operating temperature
-10 up to +50 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
/ %
NF
NF SSI certification number
Pr 89202
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models