Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
630-08 - Transition from ZAK spigot end to ZAK socket
Bill of material
6307003446
IN
Item Number
6307003446
LOD
LOD Level
PN
Max. operating pressure
16 bar
OA
ZAK socket
ZAK 46
OB
ZAK spigot
ZAK 34
H
65 mm
L
90 mm
W
Weight
0.80 kg
MAT
Materials
Body: steel, Hawle epoxy powder coated; O-rings: EPDM (water)
MED
Medium
Potable water
NOTICE
Notice
Notice 1: Product numbers for gas on request.; Notice 2: Product numbers for other transition fittings on request.
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models