Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
630-02 - Connector (S-fitting, rotating-type) with two ZAK® spigot ends
Bill of material
6308004646
IN
Item Number
6308004646
LOD
LOD Level
PN
Max. operating pressure
16 bar
O
Outlet
ZAK 46
H
70 mm
L
140 mm
B
70 mm
W
Weight
1.30 kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Sealing: EPDM (water)
MED
Medium
Potable water | Sewage water
NOTICE
Notice
Notice 1: Product numbers for gas on request.
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models