Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
627000015 - DM WCP3A-R000SF-A207-01
Bill of material
627000015 - DM WCP3A-R000SF-A207-01
REF
Reference
627000015
LODLEVEL
Level of details
MAT
Material
Noryl
H
Dimensions (LxHxP or DiamxP)
97,5 x 93 x 71 mm
P
Weight
250 g
IP
67D
IK
/
COLOR
Color
Red
INST
Installation
Surface mounting
ACC
Accessories
Reset key
WIR
Maximum gauge for connection
2.5 mm²
ALIM
Power supply range
12 - 30 V
ISTD
Standby current (24V)
0 µA
IALARM
Alarm current (24V)
NA mA
ICC
Integrated short circuit isolators
NA
USE
Use
Evacuation command
TYP
Type
A
TEC
Technology
Conventional
MCDE
Command mode
Non frangible element
ALIND
Integrated Alarm indicator
No
REMO
Integrated protection cover
No
ADR
Coding method
NA
TEMPOP
Operating temperature
- 30, + 70 °C
TEMPST
Storage temperature
- 30, + 70 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
NA
CEDOP
CE DPC/ RPC or DOP
0832-CPD-0648
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models