Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
626-00 - Transition fitting with ZAK socket
Bill of material
6260750630
IN
Item Number
6260750630
LOD
LOD Level
PN
Max. operating pressure
16 bar
O
Outlet
ZAK 69
D
75 mm
E
109 mm
H
121 mm
L
200 mm
W
Weight
4.60 kg
COLOR
Colour
Blue
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Grip ring: POM; O-ring: EPDM
MED
Medium
Sewage water | Potable water
NOTICE
Notice
Notice 1: When connecting PE pipes a support liner (model no. 590) must be used.
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models