Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
600000210 - UTC.COM 16 CAB-M V2
Bill of material
600000210 - UTC.COM 16 CAB-M V2
REF
Reference
600000210
LODLEVEL
Level of details
MAT
Cabinet material and color
Front face : RAL 7021, cabinet : 7015
D
Dimensions (LxHxP)
492 x 533 (12U) x 280 mm
P
Weight
17,0 (without battery) kg
IP
30
INST
Installation
On wall
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1
cie power supply
Resonance 120W
PSU1BAT
Batteries for cie power supply
/
PSU1E
Power consumned at the primary cie power supply
< 120 VA
PSU2
CMSI power supply
Resonance 60W
PSU2BAT
Batteries for CMSI power supply
/
PSU2E
Power consumned at the primary CMSI power supply
< 60 VA
DIS
Display / Size
/
TEC
Technology
Conventional
ZD
Number of detection zones
16
AD
Number of points
512
ZA
Number of evacuation zones
1 (capacity can be extended with additional equipments)
F
Number of fire protection functions
0 (capacity can be extended with additional equipments)
NET
Networkability
Yes (optional equipment)
REM
Remote cabinet
Yes (optional equipment)
PRINT
Printer output
Yes
MOD
Modem
External
TEMPOP
Operating temperature
-5 up to +40 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
93 % without condensation %
NFC
NF SSI certification number
ECS 028 A / CMSI 089 A
CEDOP
CE DPC/ RPC or DOP
0333-CPR- 075287
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models