Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HAWLE
Description
526-00 - HA-WELD® electrofusion saddle with ZAK® outlet
Bill of material
5261110046
IN
Item Number
LOD
LOD Level
PN
Max. operating pressure
Potable water:16, Gas:10 bar
O
Outlet
ZAK 46
D
d
mm
H
mm
H1
mm
L
170 mm
B
mm
B1
mm
BH
Borehole max.
36 mm
W
Weight
kg
MAT
Materials
Top and bottom saddle halves: PE 100; ZAK® insert: brass
MED
Medium
Potable water | Gas
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models