Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
444000026 - IA 2000
Bill of material
444000026 - IA 2000
REF
Reference
444000026
LODLEVEL
Level of details
MAT
Material
Plastic case
H
Dimensions (LxHxP or DiamxP)
74 x 74 x 40 mm
P
Weight
40 g
IP
30
IK
/
COLOR
Color
cream
INST
Installation
Surface mounting
WIR
Maximum gauge for connection in base
8/10 mm²
ALIM
Power supply range
2 - 10 V
ISTD
Standby current (24V)
/ µA
ICMD
In case of command current (24V)
2 - 17 mA
VIS
Visual signal
Red fixed LED
ACS
Accoustical signal
/ dB
TEMPOP
Operating temperature
-10 +50 °C
TEMPST
Storage temperature
-10 +50 °C
HR
Maximum relative humidity
93% without condensation %
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models