Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
444000025 - IA 013 ETANCHE
Bill of material
4444000025 - IA 013 ETANCHE
REF
Reference
4444000025
LODLEVEL
Level of details
MAT
Material
Plastic case
H
Dimensions (LxHxP or DiamxP)
81 x 80 x 5 - 81 x 80 x 5 (with cable gland) mm
P
Weight
50 g
IP
53
IK
/
COLOR
Color
Grey
INST
Installation
Surface mounting
WIR
Maximum gauge for connection in base
8/10 mm²
ALIM
Power supply range
1,7 - 2 V
ISTD
Standby current (24V)
/ µA
ICMD
In case of command current (24V)
4 - 7 mA
VIS
Visual signal
Red fixed LED
ACS
Accoustical signal
/ dB
TEMPOP
Operating temperature
-10 +50 °C
TEMPST
Storage temperature
-10 +50 °C
HR
Maximum relative humidity
93% without condensation %
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models