Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HAWLE
Description
4320 - Combi-T BLS®, exit screw socket, PN 16
Bill of material
4320125050
IN
Item Number
LOD
LOD Level
DN1
Nominal Diameter
mm
DN2
Nominal Diameter
50 mm
PN
Pressure Rating
PN16
L
mm
H
234 mm
H2
mm
H1
mm
T1
mm
T2
77 mm
W
Weight
kg
PDF
PDF datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models