Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
430140024 - AT4
Bill of material
430140024 - AT4
REF
Reference
430140024
LODLEVEL
Level of details
MAT
Cabinet material and color
ABS
D
Dimensions (LxHxP)
170 x 50 x 100 mm
P
Weight
0,3 (with batteries) kg
IP
30
INST
Installation
On Wall
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1E
Power consumned at the primary power supply
/ VA
PSU2BAT
Batteries
1 x NIMH / 9V / 120 mAh or 1 x NICD / 9V / 100 mAh
DIS
Display / Size
No
TEC
Technology
Conventional
ZD
Number of technical alarm zones
4
TEMPOP
Operating temperature
-5 up to +40 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
93 % without condensation %
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型