Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
341 - Universelle Gerätedosen
Bill of material
341
CNSORDERNO
Art. No.
341
BZ
Type
Flush-mounting, one-gang box, with 2 screws
LOD
Level of Details
L
Length
60 mm
B
Width
60 mm
T
Depth
40 mm
GE
Geräteschrauben
2
RFH
Rohreinführung Horizontal
1 x 16 + 2 x 20 mm
RFV
Rohreinführung Vertikal
2 x 20 + 2 x 16 mm
RFB
Rohreinführung Boden
4 x 16 mm
CNSMASSEXACT
Individual net weight
27.25 g
CNSVOLUMEEXACT
Single volume
0.441 l
CNSEAN
EAN-Code
5412222354116
INFOTEXT
Infotext
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models