Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HAWLE
Description
313-00 - HAKU milling valve with horizontal ZAK® socket
Bill of material
3133225046
IN
Item Number
LOD
LOD Level
PN
Max. operating pressure
16 bar
OU
Upper outlet
ZAK 46
D
d
mm
H
mm
H1
mm
H2
165 mm
L
mm
B1
mm
B2
75.5 mm
BH
Borehole max.
35 mm
A
Square of spindle
12.3 mm
W
Weight
kg
MAT
Materials
Milling valve: red brass, Hawle epoxy powder coated; HAKU pipe valve: GJS-400, Hawle epoxy powder coated; Milling cutter: brass, Gaskets: EPDM/NBR
MED
Medium
Potable water
NOTICE
Notice 1: Version with outlet in pipe direction on request; Notice 2: Other nominal widths on request.
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models