Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
312-01 - Angled service valve slewable with ZAK® spigot end and push-fit socket
Bill of material
3126464600
IN
Item Number
3126464600
LOD
LOD Level
O
Outlet
ZAK 46
H
355 mm
H1
190 mm
L
122 mm
L1
69 mm
B
105 mm
A
Square of spindle
12.3 mm
W
Weight
4.53 kg
MAT
Materials
Body and bonnet: GJS-400, Hawle epoxy powder coated; Spindle: stainless steel; Wedge: brass, with cured on EPDM for potable water; Gaskets: EPDM for potable water
MED
Medium
Potable water
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models