Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HAWLE
Description
281-00 - Service valve with ZAK® spigot end and push fit socket
Bill of material
2810324600
IN
Item Number
LOD
LOD Level
PN
Max. operating pressure
16 bar
O
Outlet
D
d
mm
E
mm
DMIN
d min
mm
H
mm
H1
mm
L
mm
B
mm
A
Square of spindle
12.3 mm
W
Weight
kg
MAT
Materials
Body and bonnet: GJS-400, Hawle epoxy powder coated; Grip ring: POM; Gaskets: EPDM for potable water; Spindle: stainless steel; Wedge: brass, with cured on EPDM for potable water
MED
Medium
Potable water
NOTICE1
Notice
Article will be supplied with support linier (POM)
NOTICE2
Notice
Notice 1: Product numbers for use with PVC pipes on request; Notice 2: When connecting PE pipes a support liner must be used
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models