Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
270-01 - Valve saddle with ZAK® outlet
Bill of material
2701460000
IN
Item Number
2701460000
LOD
LOD Level
PN
Max. operating pressure
16 bar
O
Outlet
ZAK 46
H
289 mm
H1
189 mm
H2
200 mm
L
241 mm
L1
129 mm
L2
229 mm
EM
38 mm
B
105 mm
BH
Borehole max.
36 mm
A
Square of spindle
12.3 mm
W
Weight
5.50 kg
MAT
Materials
Body and bonnet: GJS-400, Hawle epoxy powder coated; Spindle: stainless steel; Shut-off plug: brass, with cured-on EPDM for potable water
MED
Medium
Potable water
NOTICE
Notice
Notice 1: Product numbers for gas on request
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models