Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HAWLE
Description
253-00 - Service valve with ZAK® spigot end and ZAK® socket
Bill of material
2530460460
IN
Item Number
LOD
LOD Level
PN
Max. operating pressure
16 bar
O
Outlet
H
mm
H1
mm
L
mm
B
105 mm
A
Square of spindle
12.3 mm
W
Weight
kg
MAT
Materials
Body and bonnet: GJS-400, Hawle epoxy powder coated; Spindle: stainless steel; Wedge: brass, cured-on EPDM for potable water; Gaskets: EPDM for potable water
MED
Medium
Potable water
NOTICE
Notice
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models