Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
245-02 - Universal Hawlinger for later drilling with vertical and horizontal ZAK® outlet 90° to pipe direction
Bill of material
2450507000
IN
Item Number
2450507000
LOD
LOD Level
PN
Max. operating pressure
16 bar
O
Outlet
ZAK 46
H
1900 mm
L
196 mm
B
200 mm
BH
Borehole max.
36 mm
W
Weight
17.00 kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Spindle, shut-off device, shut-off blade: stainless steel; Gaskets: EPDM for potable water
MED
Medium
Potable water
NOTICE
Notice
Notice 1: For dimensions see universal-hawlinger, order-no. 245.050.0000
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models