Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
245-01 - Universal Hawlinger slewable with horizontal ZAK® socket 90° to pipe direction
Bill of material
2457500000
IN
Item Number
2457500000
LOD
LOD Level
PLUG
Plug
PN
Max. operating pressure
16 bar
O
Outlet
ZAK 46
H
190 mm
H1
177 mm
H2
121 mm
H3
132 mm
L
195 mm
L1
82 mm
L2
77 mm
B
200 mm
BH
Borehole max.
28 mm
A
Square of spindle
12.3 mm
W
Weight
7.45 kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Spindle, shut-off device, shut-off blade: stainless steel; Gaskets: EPDM for potable water
MED
Medium
Potable water
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models