Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
HAWLE
Description
238-00 - HAKU Hawlinger with horizontal ZAK® socket 90° to pipe direction
Bill of material
2381255000
IN
Item Number
LOD
LOD Level
PLUG
Plug
PN
Max. operating pressure
16 bar
UO
Upper Outlet
D
d
mm
H
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
L
mm
L1
mm
L2
mm
L3
mm
B
mm
BH
Borehole max.
mm
A
Square of spindle
12.3 mm
W
Weight
kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Spindle, shut-off device, shut-off blade: stainless steel; Gaskets: EPDM for potable water
MED
Medium
Potable water
INFO
Additional information
NOTICE
Notice
Notice 1: Product numbers for gas on request. ATTENTION: Gas application only with PVC pipes!
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models