Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
HAWLE
Description
229-05 - Hawlinger with upper horizontal female thread outlet 90° to pipe direction and lower PE-X fusion end
Bill of material
2295320630
IN
Item Number
LOD
LOD Level
PLUG
Plug
PN
Max. operating pressure
16 bar
OU
Upper outlet
D
d
63 mm
H
193 mm
H1
mm
H2
mm
L
mm
L1
mm
B
mm
BH
Borehole max.
mm
A
Square of spindle
12.3 mm
W
Weight
kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Spindle, shut-off device, shut-off blade: stainless steel; Fusion ends: PE; Gaskets: EPDM for potable water
MED
Medium
Potable water
NOTICE
Notice
Notice 1: Product numbers for gas on request
PL
Product Link
Link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели