Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HAWLE
Description
229-03 - Hawlinger with upper vertical ZAK® socket and lower PE-X fusion end
Bill of material
2293320630
IN
Item Number
LOD
LOD Level
PN
Max. operating pressure
16 bar
OU
Upper outlet
D
ø d
63 mm
H
193 mm
H1
175 mm
L
mm
L1
mm
B
mm
BH
Borehole max.
mm
A
Square of spindle
12.3 mm
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated; Spindle, shut-off device, shut-off blade: stainless steel; Fusion end: PE-X; Gaskets: EPDM for potable water
MED
Medium
Potable water
NOTICE
Notice
Notice 1: Product numbers for gas on request
PL
Product Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models