Catalog navigation
Seleção de modelos em CAD
Available products: 3
HELP_VARIABLE
Company
HAWLE
Description
228-00 - Hawlinger with horizontal ZAK® socket 90° to pipe direction and with lower tapered male thread for installation on pipe saddle
Bill of material
2280320400
IN
Item Number
LOD
LOD Level
PLUG
Plug
PN
Max. operating pressure
16 bar
OU
Upper outlet
LO
Lower outlet
H
198 mm
H1
mm
H2
152 mm
L
mm
L1
mm
L2
mm
B
mm
BH
Borehole max.
mm
A
Square of spindle
12.3 mm
W
Weight
kg
MAT
Materials
Body: GJS-400, Hawle epoxy powder coated, Spindle, shut-off device, shut-off blade: stainless steel, Gaskets: EPDM for potable water
MED
Medium
Potable water
NOTICE
Notice
Notice 1: Product numbers for gas on request Notice 2: Version with lower ZAK® spigot end on request
PL
Product Link
Link
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Baixar modelos em CAD