Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
216-208 - Ferrule, Sleeve for 6 mm² / AWG 10, insulated, electro-tin plated, electrolytic copper, gastight crimped, acc. to DIN 46228, Part 4/09.90
Bill of material
216-208
BESTNR
Item-No.
216-208
BEZEICHNUNG
Description
Ferrule, yellow
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
6 mm²
QUERSCHNITT2
Cross section
10 AWG
ABISOLIERLAENGE
Strip length
14 mm
FARBE
Color
yellow
GEWICHT
Weight
0.400 g
ECLASS71
eCl@ss 7.1
27-40-02-01
ECLASS81
eCl@ss 8.1
27-40-02-01
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models