Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
15p ANG STD F PL2_4-40 SL_sample
Bill of material
HARTING 09552566622333
MANUID
Product number of the Manufacturer
09552566622333
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Reflow soldering termination (SMT), Rated current: ‌5 A, Female, Size: D-Sub 2, Liquid crystal polymer (LCP), Steel, nickel plated, Zamac
DESCLONG
Long Description
Connector, Reflow soldering termination (SMT), Rated current: ‌5 A, Female, Size: D-Sub 2, Liquid crystal polymer (LCP), Steel, nickel plated, Zamac, Contacts: 15, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
15p ANG STD F PL2_4-40 SL_sample
SUPPLIERALTNO
Alternative product number
09 55 256 6622 333
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO742
Brand
D-Sub
AAT080
Pole number
15
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models