Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1569-01 - Flush-mounting, one-gang junction box
Bill of material
1569-01
CNSORDERNO
Art. No.
1569-01
BZ
Type
Flush-mounting, one-gang junction box, sound insulation
LOD
Level of Details
T
Depth
60 mm
EBO
Installation opening Ø
60 mm
M25
Tube entries up to M25
6 mm
LF
Cable entries of up to Ø 11.5 mm
6
CNSMASSEXACT
Individual net weight
61.3 g
CNSVOLUMEEXACT
Single volume
0.483 l
CNSEAN
EAN-Code
4013456544505
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models